(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A fine loupe that was developed for taking simple measurements. Includes a scale, making it an effective tool for a variety of applications, including precision parts, drafting, printing, various appraisals and tool inspections, etc.
· A glass lens specification with heat resistance and low distortion. The compact body is perfect for taking with you on-the-go.
Product Type | Cup Loupe | Magnification(x) | 15 | Light presence | Not Included |
---|---|---|---|---|---|
Existence or non-existence of scale | Included | Lens Size(mm) | ø21 | Minimum graduation(mm) | 0.1 |
Observation Hole Diameter φ(mm) | 7 | Width(mm) | ø35 | Height(mm) | 33 |
Lens Material | Glass | Mass(g) | 15 | Lens | Three glass |