(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapered Shank Spindle, HSK Shank

Tapered Shank Spindle, HSK Shank
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      59,657,406VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Spindle main axis accuracy within 1 μm. Static displacement in the radial direction extremely low; enables highly accurate drill forming and end milling.
· Endurance enhanced using integrated structure of spindle and motor that cannot be separated. Also, a special type of stainless steel is used as the body material.
· Uses a ceramic angular bearing with superior abrasion-resistance, heat-resistance, and resistance to high-speed rotation.

 
Part Number
MZ01-HSK32A
MZ01-HSK63A
MZ01-HSK100A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

59,657,406 VND

1 Piece(s) 19 Day(s)

62,247,091 VND

1 Piece(s) 19 Day(s)

66,131,615 VND

1 Piece(s) 19 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Maximum output(W) 370 Maximum torque(cN·m) 8.82 Maximum rotation speed at no load(RPM) 60,000
Spindle diameter(mm) 30 Compatible device Milling machine, machining center Applications Cutting, small diameter cutting, finishing cutting, small hole drilling (ø30 or less)