(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kanon Box Bit For Torque Screwdriver (Common Use With Commercially Available Products) For SB

Kanon Box Bit For Torque Screwdriver (Common Use With Commercially Available Products) For SB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    294,192 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-BOXBIT4
SB-BOXBIT5
SB-BOXBIT5.5
SB-BOXBIT6
SB-BOXBIT7
SB-BOXBIT8
SB-BOXBIT10
SB-BOXBIT11
SB-BOXBIT12
SB-BOXBIT13
SB-BOXBIT14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip two-sided width size (mm)

294,192 VND

1 Piece(s) 9 Day(s) 4

440,173 VND

1 Piece(s) 9 Day(s) 5

546,416 VND

1 Piece(s) 9 Day(s) 5.5

411,888 VND

1 Piece(s) 9 Day(s) 6

381,036 VND

1 Piece(s) 9 Day(s) 7

381,036 VND

1 Piece(s) 9 Day(s) 8

381,036 VND

1 Piece(s) 9 Day(s) 10

381,036 VND

1 Piece(s) 9 Day(s) 11

381,036 VND

1 Piece(s) 9 Day(s) 12

381,036 VND

1 Piece(s) 9 Day(s) 13

381,036 VND

1 Piece(s) 9 Day(s) 14

Basic Specifications

  • Tip Type
    Box Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item

Product Description

Hexagon Bit for Screwdrive
[Features]
Common use With Commercially Available Products
[Specification]
Tip Type: Hexagon
Shank Diameter: 6.35mm
overall Length: 70mm

Part Number
SB-BOXBIT4
SB-BOXBIT5
SB-BOXBIT5.5
SB-BOXBIT6
SB-BOXBIT7
SB-BOXBIT8
SB-BOXBIT10
SB-BOXBIT11
SB-BOXBIT12
SB-BOXBIT13
SB-BOXBIT14
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip two-sided width size (mm)

294,192 VND

1 Piece(s) 9 Day(s) 4

440,173 VND

1 Piece(s) 9 Day(s) 5

546,416 VND

1 Piece(s) 9 Day(s) 5.5

411,888 VND

1 Piece(s) 9 Day(s) 6

381,036 VND

1 Piece(s) 9 Day(s) 7

381,036 VND

1 Piece(s) 9 Day(s) 8

381,036 VND

1 Piece(s) 9 Day(s) 10

381,036 VND

1 Piece(s) 9 Day(s) 11

381,036 VND

1 Piece(s) 9 Day(s) 12

381,036 VND

1 Piece(s) 9 Day(s) 13

381,036 VND

1 Piece(s) 9 Day(s) 14

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1