(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● There is no measurement error due to magnetism.
● Demagnetized, so there is no need to replace styluses, which improves work efficiency.
● Permeability (μ) ≤ 1.01 → Non-Magnetic
● Sphericity: Within 0.6 μm
● Hardness: HRA 92
● Specific Electrical Resistance: 3.2 μΩ (1/3 that of Iron)
● Wire Expansion Coefficient: 1.2 x 10-6 (1/10 that of Iron)
● No Rusting
● Unique low-temperature welding technology does not crack easily, and there is no residual inside stress, so deterioration does not occur due to aging.
● Economical with the same price as a general stylus.
Product Classification | Measuring Equipments | Screw Size | M4 x 0.7 | Applicable Product | Centering Gauge Swing Type |
---|
Please check the type/dimensions/specifications of the part ST-1X50N in the For Non-Magnetic Stylus Center Ring Gauge Swing Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST-1X50N trong chuỗi For Non-Magnetic Stylus Center Ring Gauge Swing Type.
Part Number |
---|
ST-1X100N |
ST-2X100N |
ST-2X50N |
ST-3X100N |
ST-3X50N |
ST-4X100N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Tip diameter (mm) | L (mm) |
---|---|---|---|---|---|---|
14,664,544 VND | 1 Piece(s) | 8 Day(s) or more | φ1 | 100 | ||
14,664,544 VND | 1 Piece(s) | 8 Day(s) or more | φ2 | 100 | ||
9,681,919 VND | 1 Piece(s) | 8 Day(s) or more | φ2 | 50 | ||
7,403,044 VND | 1 Piece(s) | 8 Day(s) or more | φ3 | 100 | ||
6,321,544 VND | 1 Piece(s) | 8 Day(s) or more | φ3 | 50 | ||
7,325,794 VND | 1 Piece(s) | 8 Day(s) or more | φ4 | 100 |