(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Scissors, 350 Series

Metal Scissors, 350 Series
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    611,231 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-3007-01 SALE
6-3007-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applications Part Number Product Detail Type

611,231 VND

488,985 VND

1 Piece(s) Same day Aluminum/copper plate 1.0 mm thick, tin plate 0.5 mm thick, bandage 350-T Straight blade

757,316 VND

605,853 VND

1 Piece(s) 9 Day(s) Curved blade that cuts smoothly, bandages 350-M Curved blade

Basic Specifications

  • Overall Length(mm)
    160
  • Specifications
    Hard chrome plated finish

Product Description

[Features]
·Rear exhaust type straight grinder
·Compact, easy to use, and versatile for general tasks

Part Number
6-3007-01 SALE
6-3007-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Applications Part Number Product Detail Type

611,231 VND

488,985 VND

1 Piece(s) Same day Aluminum/copper plate 1.0 mm thick, tin plate 0.5 mm thick, bandage 350-T Straight blade

757,316 VND

605,853 VND

1 Piece(s) 9 Day(s) Curved blade that cuts smoothly, bandages 350-M Curved blade

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1