(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Beam Splitter, Cube Type

Beam Splitter, Cube Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    2,282,723 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-6943-01
3-6943-02
3-6943-03
3-6943-04
3-6943-05
3-6943-06
3-6943-07
3-6943-08
3-6943-09
3-6943-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)

2,282,723 VND

1 Piece(s) 19 Day(s) 5×5×5

2,468,385 VND

1 Piece(s) 19 Day(s) 8×8×8

2,468,385 VND

1 Piece(s) 19 Day(s) 10×10×10

3,364,813 VND

1 Piece(s) 19 Day(s) 15×15×15

3,828,565 VND

1 Piece(s) 19 Day(s) -

4,137,733 VND

1 Piece(s) 19 Day(s) 22×22×22

4,910,653 VND

1 Piece(s) 19 Day(s) 25×25×25

7,383,998 VND

1 Piece(s) 19 Day(s) 30×30×30

9,239,010 VND

1 Piece(s) 19 Day(s) 35×35×35

11,712,355 VND

1 Piece(s) 19 Day(s) 40×40×40

Basic Specifications

  • Materials
    BK7
  • Coating
    Joint surface / dielectric multilayer film (half mirror), optically polished surface (4 surfaces) / AR multi-coat
  • Usable Wavelength
    400 to 700 nm
  • Substrate Refractive Index
    1.51680/nd
  • Features
    Phthalate plasticizer free

Product Description

[Features]
·In the visible range, the transmitted light and the reflected light are divided 1:1 with the aim of splitting the incident light into 2 separate optical paths.
·The 4 outer polished surfaces are treated with anti-reflection film.

Part Number
3-6943-01
3-6943-02
3-6943-03
3-6943-04
3-6943-05
3-6943-06
3-6943-07
3-6943-08
3-6943-09
3-6943-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)

2,282,723 VND

1 Piece(s) 19 Day(s) 5×5×5

2,468,385 VND

1 Piece(s) 19 Day(s) 8×8×8

2,468,385 VND

1 Piece(s) 19 Day(s) 10×10×10

3,364,813 VND

1 Piece(s) 19 Day(s) 15×15×15

3,828,565 VND

1 Piece(s) 19 Day(s) -

4,137,733 VND

1 Piece(s) 19 Day(s) 22×22×22

4,910,653 VND

1 Piece(s) 19 Day(s) 25×25×25

7,383,998 VND

1 Piece(s) 19 Day(s) 30×30×30

9,239,010 VND

1 Piece(s) 19 Day(s) 35×35×35

11,712,355 VND

1 Piece(s) 19 Day(s) 40×40×40

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1