(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hard Chrome Coated File Set 5 Second Cut BRST5052【1-5 Pieces Per Package】

Hard Chrome Coated File Set 5 Second Cut BRST5052
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,611,665VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Surface hardness: Hv900
・Length: 215mm
・Set content: Flat, semicircle, circle, square, triangle x 1 piece each
・Model number: BRST5052
・Type: Assorted files (second cut)
・Quantity: 1 set (5 pcs)
・File

 
Part Number
1-2880-01
1-2880-02
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngType Overall Length
(mm)
Roughness of grain Manufacturer Model Number

2,611,665 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

12 Day(s) -215Second cutBRST5052

3,138,176 VND

1 Piece(s) 6 Day(s) or more Precise File200-BRST0556T

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal Size 5 pcs./set Single Product Set Product Set Product Surface Hardness Hv900
Set Content Flat, semicircle, circle, square, triangle x 1 piece each