(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This product has a double-processed power strip section that is resistant to heat and shock and has 4 outlets, which can be used in offices and other locations.
Part Number |
---|
1-2012-01 |
1-2012-03 |
1-2012-04 |
1-2012-05 |
1-2012-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Product detail type | Number of Insertion Openings/Split Openings | Specifications |
---|---|---|---|---|---|---|---|---|
901,923 VND | 1 Piece(s) | 9 Day(s) | 201×26×44mm | 4 outlets, 3 m | 4 | With magnets on both ends | ||
1,016,739 VND | 1 Piece(s) | 9 Day(s) | 201×26×44mm | 4 outlets, 3 m, retaining type | 4 | With magnets on both ends, retaining type | ||
1,268,211 VND | 1 Piece(s) | 9 Day(s) | 310×26×44mm | 6 outlets, 3 m, retaining type | 6 | With magnets on both ends, retaining type | ||
1,064,259 VND | 1 Piece(s) | 9 Day(s) | 201×26×44mm | 4 outlets, 3 m, power supply display / retaining type | 4 | With magnets on both ends, retaining type, with power supply display | ||
1,296,407 VND | 1 Piece(s) | 9 Day(s) | 310×26×44mm | 6 outlets, 3 m, power supply display / retaining type | 6 | With magnets on both ends, retaining type, with power supply display |
Loading...Tải…
Product Type | power strip | Cable length(m) | 3 | Rated voltage | 125V |
---|---|---|---|---|---|
Rated current | 15A | Rating | Supports up to 125 V, 15 A, 1,500 W | Features | Grounding 15 A type |