(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
The diameter can be measured by pressing the plunger directly into the chamfered hole.
There are internal and external measurement targets.
Part Number |
---|
EA725AA-7 |
EA725AA-12 |
EA725AA-13 |
EA725AA-15 |
EA725AA-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification 1 |
---|---|---|---|---|---|
19,099,675 VND | 1 Piece(s) | 6 Day(s) or more | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For internal measurement/applicable angle: 90/127°·Measurement range: 0/25 mm·JAN: 4548745366495 | ||
17,950,821 VND | 1 Piece(s) | 7 Day(s) or more | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For external measurement/applicable angle: 0/90°·Measurement range: 4.7/25 mm·JAN: 4548745366525 | ||
23,048,041 VND | 1 Piece(s) | 7 Day(s) or more | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For external measurement/applicable angle: 0/90°·Measurement range: 25/50 mm·JAN: 4548745366532 | ||
17,521,851 VND | 1 Piece(s) | 6 Day(s) or more | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For external measurement/applicable angle: 90/127°·Measurement range: 4.7/25 mm·JAN: 4548745366556 | ||
23,865,568 VND | 1 Piece(s) | 7 Day(s) or more | ·The diameter is measured by pressing the plunger directly into the chamfered hole.·Measurement target: For external measurement/applicable angle: 90/127°·Measurement range: 25/50 mm·JAN: 4548745366563 |