(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kabuto Finelive Center KFL-A

Kabuto Finelive Center KFL-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,014,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof structure keeps out cutting fluid by means of an air film resulting from rotation.
· Light rotational torque ideal for fine machining or light metal working.
· Replacement type head provides reductions in cost.

Part Number
KFL-3A
KFL-4A
KFL-5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank MT No Morse Taper φd
(mm)
φd
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
L
(mm)
Weight
(g)
Carbide Diameter
(mm)

16,014,255 VND

1 Piece(s) 8 Day(s) or more MT3No. 348283733874.51571200φ12

18,732,625 VND

1 Piece(s) 8 Day(s) or more MT4No. 4633240421095.31912100φ14

26,300,476 VND

1 Piece(s) 8 Day(s) or more MT5No. 5854255501366.32414600φ18

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Product Type Integrated
Waterproof, Dust-Proof Waterproof Type Runout accuracy(mm) 0.003