(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3260-03P |
3260-04P |
3260-05P |
3260-06P |
3260-08P |
3260-10P |
4260-03P |
4260-04P |
4260-05P |
4260-06P |
4260-08P |
4260-10P |
4260-12P |
4260-16P |
6260-04P |
6260-07P |
6260-10P |
6260-13P |
8260-07P |
8260-10P |
8260-13P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Standard (mm) | Inch |
---|---|---|---|---|---|---|---|
608,096 VND | 1 Piece(s) | 5 Day(s) | 75 (3") | 3 | 3/8 | ||
657,926 VND | 1 Piece(s) | 63 Day(s) | 125 (5") | 5 | 3/8 | ||
663,652 VND | 1 Piece(s) | 5 Day(s) | 150 (6") | 6 | 3/8 | ||
704,887 VND | 1 Piece(s) | 5 Day(s) | 100 (4") | 4 | 3/8 | ||
367,186 VND | 1 Piece(s) | 63 Day(s) | 200 (8") | 8 | 3/8 | ||
738,681 VND | 1 Piece(s) | 63 Day(s) | 250 (10") | 10 | 3/8 | ||
645,896 VND | 1 Piece(s) | 5 Day(s) | 75 (3") | 3 | 1/2 | ||
657,926 VND | 1 Piece(s) | 63 Day(s) | 200 (8") | 8 | 1/2 | ||
663,081 VND | 1 Piece(s) | 5 Day(s) | 100 (4") | 4 | 1/2 | ||
335,298 VND | 1 Piece(s) | 63 Day(s) | 250 (10") | 10 | 1/2 | ||
430,346 VND | 1 Piece(s) | 63 Day(s) | 300 (12") | 12 | 1/2 | ||
747,842 VND | 1 Piece(s) | 5 Day(s) | 125 (5") | 5 | 1/2 | ||
795,952 VND | 1 Piece(s) | 5 Day(s) | 150 (6") | 6 | 1/2 | ||
642,278 VND | 1 Piece(s) | 63 Day(s) | 400 (16") | 16 | 1/2 | ||
909,927 VND | 1 Piece(s) | 5 Day(s) | 100 (4") | 4 | 3/4 | ||
988,392 VND | 1 Piece(s) | 5 Day(s) | 175 (7") | 7 | 3/4 | ||
1,121,838 VND | 1 Piece(s) | 5 Day(s) | 250 (10") | 10 | 3/4 | ||
986,478 VND | 1 Piece(s) | 5 Day(s) | 330 (13") | 13 | 3/4 | ||
1,375,559 VND | 1 Piece(s) | 5 Day(s) | 175 (7") | 7 | 1 | ||
1,577,161 VND | 1 Piece(s) | 63 Day(s) | 250 (10") | 10 | 1 | ||
1,814,273 VND | 1 Piece(s) | 5 Day(s) | 330 (13") | 13 | 1 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy