(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flux Cleaner Z-275

Flux Cleaner Z-275

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of Z-275

  • Product Type
    Flux Cleaner
  • JAN Code
    4962772092750
  • Trusco Code
    470-4908
  • Capacity(ml)
    480
  • Mass(g)
    307
  • Specifications
    Not subject to the Ordinance on Prevention of Organic Solvent Poisoning.
  • RoHS Compliant
    RoHS-compliant product
  • Amount Of Content
    1 pc.
Part Number
Z-275
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

443,760 VND

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Flux Cleaner
  • JAN Code
    4962772092750
  • Trusco Code
    470-4908
  • Capacity(ml)
    480
  • Mass(g)
    307
  • Specifications
    Not subject to the Ordinance on Prevention of Organic Solvent Poisoning.
  • RoHS Compliant
    RoHS-compliant product
  • Amount Of Content
    1 pc.

Product Description

Quick-drying flux cleaner without dichloromethane.
[Features]
· Not subject to the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
· Capacity: 307 g (480 ml).
· Flammable. Hazardous Materials Class 4 Type 1 Petroleum (Fire Services Act).
· Extension nozzle included.
[Applications]
· It is resistant to rubber and plastic, allowing it to be used for any substrate.
· Can be sprayed even if the container is upside down, so assembled mounting lines can be washed.
· Use extension nozzle for dirt in gaps where a brush cannot reach.

Specifications of Z-275

  • Product Type
    Flux Cleaner
  • JAN Code
    4962772092750
  • Trusco Code
    470-4908
  • Capacity(ml)
    480
  • Mass(g)
    307
  • Specifications
    Not subject to the Ordinance on Prevention of Organic Solvent Poisoning.
  • RoHS Compliant
    RoHS-compliant product
  • Amount Of Content
    1 pc.
Part Number
Z-275
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

443,760 VND

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1