(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blind Rivet (Large Flange Type, Aluminum/Steel), Comes in Box

Blind Rivet (Large Flange Type, Aluminum/Steel), Comes in Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    3,423,055 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NSA54LF
NSA55LF
NSA56LF
NSA58LF
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Amount Of Content

3,423,055 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028660 372-4166 2040 3.2~6.4 10.5 1 Box (1000 pcs)

3,630,703 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028622 372-4204 2100 4.8~8.0 12.2 1 Box (1000 pcs)

3,972,465 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028585 372-4247 2280 6.4~9.5 13.9 1 Box (1000 pcs)

4,450,431 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028547 372-4271 2280 9.5~12.7 17.2 1 Box (1000 pcs)

Basic Specifications

  • Flange diameter(mm)
    12.0
  • Pilot Hole Dia.(mm)
    4.1~4.2
  • Rivet diameter(mm)
    4
  • Shear Load(N)
    1550
  • Pull-out Load(N)
    2200
  • Amount Of Content
    1 Box (1000 pcs)

Product Description

[Features]
· The large flange type has a large flange diameter that is suitable for various soft boards, such as plastic boards, FRP and plywood.
[Applications]
· For connecting metal parts together and connecting plastic parts together, and also for connecting different base materials (metal and plastic, etc.).
[Materials]
· Rivet main body (flange): Aluminum (A5154)
· Mandrel (shaft): Steel (carbon steel)

Part Number
NSA54LF
NSA55LF
NSA56LF
NSA58LF
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng JAN Code Trusco Code Mass
(g)
Caulking Thickness
(mm)
Rivet Length
(mm)
Amount Of Content

3,423,055 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028660 372-4166 2040 3.2~6.4 10.5 1 Box (1000 pcs)

3,630,703 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028622 372-4204 2100 4.8~8.0 12.2 1 Box (1000 pcs)

3,972,465 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028585 372-4247 2280 6.4~9.5 13.9 1 Box (1000 pcs)

4,450,431 VND

1 Pack(s)

1,000 Pieces Per Package

9 Day(s) 4963202028547 372-4271 2280 9.5~12.7 17.2 1 Box (1000 pcs)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1