(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sandvik CoroThread 266 Thread-Cutting Tip

Sandvik CoroThread 266 Thread-Cutting Tip
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,178,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CoroThread 266, Thread Cutting Tip
· Coated carbide tip.
· New concept tip achieves simple installation and has a high clamp rigidity guide rail
· Multi-Point
[Applications]
· For internal threading machining
· For Inch Screws
· Multi-Point Edge
· Processing Pitch: for 16-Thread

 
Part Number
266RL-16UN02A160M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngQuantity

1,178,743 VND

1 Piece(s) 9 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly Right-hand Specifications For cutting internal threads, for inch threads, for multipoint edges, machining pitch: 16 threads Trusco Code 604-7050
Quantity 10

Please check the type/dimensions/specifications of the part 266RL-16UN02A160M in the Sandvik CoroThread 266 Thread-Cutting Tip series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 266RL-16UN02A160M trong chuỗi Sandvik CoroThread 266 Thread-Cutting Tip.