(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sandvik Coro-Turn 111 Positive Tip for Turning 3215

Sandvik Coro-Turn 111 Positive Tip for Turning 3215
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      285,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Coated carbide tip for machining inner diameter of small objects and parts
· Triangle Tips
· Positive tips
[Applications]
· For machining of cast iron

 
Part Number
TPMT06T104KF3215
TPMT090204KF3215
TPMT090208KM3215
TPMT16T308KM3215
TPMT110304KF3215
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Trusco Code Quantity

285,440 VND

10 Piece(s) 9 Day(s) For machining and finishing of cast iron695-435910

285,440 VND

10 Piece(s) 9 Day(s) For machining and finishing of cast iron695-479110

285,440 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron695-437510

414,684 VND

10 Piece(s) 9 Day(s) For machining and semi-finishing of cast iron694-407810

354,132 VND

10 Piece(s) 12 Day(s) For machining and finishing of cast iron694-404310

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Selfishly No-hand Quantity 10