(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Kyocera Turning Insert CA510 CVD Coating

Kyocera Turning Insert CA510 CVD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      167,014VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CA510: Special substrate with excellent high-temperature distortion resistance properties and a tough, thick film coating with excellent abrasion resistance.
· Supports both high-speed and high-feed machining.
[Applications]
· For lathe turning
· CA510: High-speed/high-efficiency steel machining

Part Number
CNMG120408CQ-CA510
CNMG120408GT-CA510
CNMG120408HQ-CA510
CNMG120408PG-CA510
CNMG120408PP-CA510
CNMG120408PQ-CA510
CNMG120408PS-CA510
CNMG120408PT-CA510
CNMG120408WQ-CA510
CNMG120408XQ-CA510
CNMG120412CQ-CA510
CNMG120412PG-CA510
CNMG120412PQ-CA510
CNMG120412PS-CA510
CNMG120412PT-CA510
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBreaker Use JAN Code Trusco Code Number Contained In A Packet

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696635 654-485110

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696734 654-487810

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696765 654-489410

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696864 654-491610

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696802 654-495910

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696833 654-496710

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696901 654-498310

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696932 654-500910

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664697052 654-502510

167,014 VND

10 Piece(s) 9 Day(s) or more Medium Cutting4960664697021 654-504110

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696642 654-505010

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696871 654-508410

167,014 VND

10 Piece(s) 9 Day(s) or more Finish4960664696840 654-512210

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696918 654-514910

167,014 VND

10 Piece(s) 9 Day(s) or more Light Cutting4960664696949 654-516510

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Remarks For turning, CA510: High-speed/high-efficiency steel machining Number Contained In A Packet 10