(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
GP Top® for Stainless Steel【5 Pieces Per Package】

GP Top® for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      700,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Polishing stainless steel does not cause clogging or burning.
· Maintains consistent grinding power from initial polishing to end of use.
[Applications]
· For removing stainless-steel welding beads, deburring, chamfering, etc.
· For polishing hard-to-cut materials such as stainless steel.

Part Number
TGPS100-40
TGPS100-60
TGPS100-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
Number of blades
(sheet)
JAN code Trusco Code Mass Number Contained In A Packet

700,000 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 40504989999390926768-3383515g1 Box (5 sheets)

838,026 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 60604989999390933768-3391470g1 Box (5 sheets)

834,740 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

9 Day(s) 80604989999390940768-3405440g1 Box (5 sheets)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fixtures/Others Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Max. Rotational Speed(rpm) 13600 Blade length(mm) 22 Maximum operating rotation speed 72m/s(4300m/min)
Accessory With adapter for 15 mm hole (5 pcs per box) Number Contained In A Packet 1 Box (5 sheets)