(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type |
---|---|---|---|
Adsorption Force(N) | 600 | Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves |
Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 |
JAN Code | 4946368639727 | Trusco Code | 423-3581 |
Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. | - | - |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type |
---|---|---|---|
Adsorption Force(N) | 600 | Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves |
Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 |
JAN Code | 4946368639727 | Trusco Code | 423-3581 |
Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. | - | - |
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type |
---|---|---|---|
Adsorption Force(N) | 600 | Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves |
Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 |
JAN Code | 4946368639727 | Trusco Code | 423-3581 |
Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. | - | - |
[Features]
・ Since it can be fixed to machine tools and jigs with heavy-duty magnetic force, it can be widely used for inspections with test indicators and dial gauges attached
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type |
---|---|---|---|
Adsorption Force(N) | 600 | Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves |
Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 |
JAN Code | 4946368639727 | Trusco Code | 423-3581 |
Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. | - | - |
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type |
---|---|---|---|
Adsorption Force(N) | 600 | Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves |
Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 |
JAN Code | 4946368639727 | Trusco Code | 423-3581 |
Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. | - | - |
Product Model | Magnet Stand (Arm Type) | Parts Classification | For arm type | Adsorption Force(N) | 600 |
---|---|---|---|---|---|
Measurement device mounting hole | 6 mm/8 mm/9.53 mm holes, with dovetail grooves | Mounting screws | M8 x 1.25 | Magnet width(mm) | 50 |
Magnet depth(mm) | 60 | Magnet height(mm) | 55 | JAN Code | 4946368639727 |
Trusco Code | 423-3581 | Features | Stand that adheres to production equipment or jigs with a powerful adherence force with a wide range of applications such as mounting for a dial gauge or test indicator etc. for testing. |
Please check the type/dimensions/specifications of the part 7033-10 in the 7 Series Magnetic Stand with Dovetail Groove series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 7033-10 trong chuỗi 7 Series Magnetic Stand with Dovetail Groove.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy