(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roof Drill for Folded Plate Roof (Impact Support)

Roof Drill for Folded Plate Roof (Impact Support)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,935,145VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Dedicated for pilot holes for folded-plate roof and roof bolts.
[Applications]
· For civil engineering, construction, prefabricated housing, and house roofing materials.
[Material]
· High-speed steel

 
Part Number
ESD-125R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,935,145 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Step width(mm) 3 Number of Steps 9 Shank diameter(mm) 6.35
Drilling Dimensions(mm) 12.5 Blade diameter(mm) 12.5 Overall Length(mm) 74
Coating Type Titanium Coating JAN Code 4975180581815 Trusco Code 495-6729

Please check the type/dimensions/specifications of the part ESD-125R in the Roof Drill for Folded Plate Roof (Impact Support) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ESD-125R trong chuỗi Roof Drill for Folded Plate Roof (Impact Support).