(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0603-60-61-01 |
0603-60-61-02 |
0603-60-61-03 |
0603-60-61-04 |
0603-60-61-05 |
0603-60-61-06 |
0603-60-61-07 |
0603-60-61-08 |
0603-60-61-09 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | External Dimensions (mm) |
Outer Height (mm) |
Part Number | TGK Code | Specifications | Product name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
26,574,257 VND |
1 Piece(s) | 17 Day(s) or more | 430X150 | 140 | HKI-15-3 | 0603606101 | Serial number: 3, capacity (ml): 150, electric heating capacity (100 VAC): 100 W x 3, with socket, Caution: glass part, supports or clamps are not provided. | For Soxhlet | 1 pc. | ||
34,367,106 VND |
1 Piece(s) | 17 Day(s) or more | 570X150 | 120 | HKI-15-4 | 0603606102 | Serial Number: 4, Capacity (ml): 150, Electric Heating Capacity (100 VAC): 100 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For Soxhlet | 1 pc. | ||
50,818,175 VND |
1 Piece(s) | 17 Day(s) or more | 850X150 | 160 | HKI-15-6 | 0603606103 | Serial Number: 6, Capacity (ml): 150, Electric Heating Capacity (100 VAC): 100 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For Soxhlet | 1 pc. | ||
28,883,351 VND |
1 Piece(s) | 17 Day(s) or more | 510X170 | 150 | HKI-A-3 | 0603606104 | Serial Number: 3, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 3, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
36,098,632 VND |
1 Piece(s) | 16 Day(s) or more | 680X150 | 150 | HKI-A-4 | 0603606105 | Serial Number: 4, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
51,972,722 VND |
1 Piece(s) | 17 Day(s) or more | 1020X170 | 150 | HKI-A-6 | 0603606106 | Serial Number: 6, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
31,769,424 VND |
1 Piece(s) | 16 Day(s) or more | 600X220 | 170 | HKI-B-3 | 0603606107 | Serial Number: 3, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 3, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
41,870,975 VND |
1 Piece(s) | 17 Day(s) or more | 800X220 | 170 | HKI-B-4 | 0603606108 | Serial Number: 4, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
59,188,199 VND |
1 Piece(s) | 17 Day(s) or more | 1200X220 | 170 | HKI-B-6 | 0603606109 | Serial Number: 6, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. |
[Features]
· Includes an input regulator and monitor lamp for each heater. Electricity input can be steplessly adjusted from 5.5% to 100% with an input regulator and whether or not it is currently heating can be checked with a monitor lamp.
Part Number |
---|
0603-60-61-01 |
0603-60-61-02 |
0603-60-61-03 |
0603-60-61-04 |
0603-60-61-05 |
0603-60-61-06 |
0603-60-61-07 |
0603-60-61-08 |
0603-60-61-09 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | External Dimensions (mm) |
Outer Height (mm) |
Part Number | TGK Code | Specifications | Product name | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
26,574,257 VND |
1 Piece(s) | 17 Day(s) or more | 430X150 | 140 | HKI-15-3 | 0603606101 | Serial number: 3, capacity (ml): 150, electric heating capacity (100 VAC): 100 W x 3, with socket, Caution: glass part, supports or clamps are not provided. | For Soxhlet | 1 pc. | ||
34,367,106 VND |
1 Piece(s) | 17 Day(s) or more | 570X150 | 120 | HKI-15-4 | 0603606102 | Serial Number: 4, Capacity (ml): 150, Electric Heating Capacity (100 VAC): 100 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For Soxhlet | 1 pc. | ||
50,818,175 VND |
1 Piece(s) | 17 Day(s) or more | 850X150 | 160 | HKI-15-6 | 0603606103 | Serial Number: 6, Capacity (ml): 150, Electric Heating Capacity (100 VAC): 100 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For Soxhlet | 1 pc. | ||
28,883,351 VND |
1 Piece(s) | 17 Day(s) or more | 510X170 | 150 | HKI-A-3 | 0603606104 | Serial Number: 3, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 3, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
36,098,632 VND |
1 Piece(s) | 16 Day(s) or more | 680X150 | 150 | HKI-A-4 | 0603606105 | Serial Number: 4, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
51,972,722 VND |
1 Piece(s) | 17 Day(s) or more | 1020X170 | 150 | HKI-A-6 | 0603606106 | Serial Number: 6, Capacity (ml): 300, Electric Heating Capacity (100 VAC): 200 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
31,769,424 VND |
1 Piece(s) | 16 Day(s) or more | 600X220 | 170 | HKI-B-3 | 0603606107 | Serial Number: 3, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 3, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
41,870,975 VND |
1 Piece(s) | 17 Day(s) or more | 800X220 | 170 | HKI-B-4 | 0603606108 | Serial Number: 4, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 4, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. | ||
59,188,199 VND |
1 Piece(s) | 17 Day(s) or more | 1200X220 | 170 | HKI-B-6 | 0603606109 | Serial Number: 6, Capacity (ml): 500, Electric Heating Capacity (100 VAC): 300 W x 6, Includes Power Plug, Note: Does not include glass parts, support posts, and clamps. | For round bottom flask | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.