(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gasket Groove Width/Height Measurement Limit Gauge

Gasket Groove Width/Height Measurement Limit Gauge

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,004,769VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A limit gauge that can be used with various ring numbers to determine ring joint gasket width/height pass/fail.
[Features]
· GO/NO GO standards are in accordance with JPI-7S-23.
· Gasket width tolerance: ±0.20 mm.
· Gasket height tolerance: ±0.5 mm.
· Octagonal angle radius tolerance: ±0.5 mm.
· Material is stainless steel (SUS420J2).
[Applications]
· Determines ring joint gasket mounted flange groove width pass/fail.

 
Part Number
GST-1
GST-2
GST-3
GST-4
GST-5
GST-6
GST-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGasket Width
(mm)
Gasket Height
(mm)
Octagonal Angle Radius
(mm)
Mass
(g)
Compatible Ring Number

2,004,769 VND

1 Piece(s) 6 Day(s) or more 11.1315.71.55321、23、24、26、27、30、31、34、35、37、39、41、44、45、49、53、57、61、65、69、82、84、92、99

2,004,769 VND

1 Piece(s) 6 Day(s) or more 12.7017.51.55328、32、46、73

2,004,769 VND

1 Piece(s) 6 Day(s) or more 15.8820.61.511038、50、54、62、66、77、86、87

2,290,602 VND

1 Piece(s) 6 Day(s) or more 19.0523.91.511042、47、70、74、88、89、93、94、95

2,290,602 VND

1 Piece(s) 6 Day(s) or more 22.2226.91.511051、58、96、97、98

2,494,797 VND

1 Piece(s) 6 Day(s) or more 25.4031.82.313963、78

2,494,797 VND

1 Piece(s) 6 Day(s) or more 28.5835.12.313955、67、71、100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel (SUS420J2) Use A limiting gauge used in attachment with a ring joint gasket for judging pass/fail of the flange groove width. Specifications GO/NOT standards are in accordance with JPI-7S-23.
Gasket Width Tolerance(mm) ±0.20 Gasket Height Tolerance(mm) ±0.5 Octagonal Angle Radius Tolerance(mm) ±0.5