(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
  • Low Voltage DC Type Brushless Electric Screwdriver BN-500 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,427,703VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Realizes significantly improved durability over conventional models. Economical, long lifespan.
· Soft grip reduces the feeling of fatigue.
· There is no need to replace the carbon brush.

 
Part Number
BN-512P
BN-512PF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRotation speed (HI)
(r.p.m)
Rotation speed (LO)
(r.p.m)

9,427,703 VND

1 Piece(s) 8 Day(s) or more 1000700

9,427,703 VND

1 Piece(s) 8 Day(s) or more 2000-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Output torque(N▪m) 0.2~1.18 Compatible Screw: Small Screw(mm) 1.6~3.0 Start Method Push Start Type
Compatible Screw: Tapping Screw(mm) 1.6 to 2.6 Power Consumption(W) 55 Overall Length(mm) 238
Max. Torque(kgf・cm) 2.0~12.0 Compatible Bit 5 mm Hexagon Weight(g) 520
Adjustable Torque Type Stepless Standard Accessory 1 1 Bit of each (No.1, No.2) Standard Accessory 2 Torque Fixing Ring (KC-6)
Compatible Model Compatible counter (SKP-BC32HL-3.0), Compatible controller when using KL-SSBN (SKP-BE32HL, SKP-BE32-2A)