(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/3/2023 to 6:00 (ICT) 27/3/2023. We apologize for the inconvenience.

Electric Screwdriver Dedicated Controller (2-unit) HFB-200, HFB-500 Series Compatible

Electric Screwdriver Dedicated Controller (2-unit) HFB-200, HFB-500 Series Compatible
Part Number :
    • From :
      5,959,662VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated controller for HFB-200 and HFB-500 series.
· For two units.

 
Part Number
SKP-BE32-2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

5,959,662 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Power Supply(V) AC 100–240 Weight(g) 1800 Compatible Model HFB-200 Series, HFB-500 Series
Secondary Power 32V Max.5.5A External Dimensions(mm) 213×131×65 Function For 2 unit

Tech SupportTech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:0222-371-4026 / FAX:0222-361-2555
8:00am - 6:00pm (Monday - Saturday)