(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Agate Mortar (Deep)

Agate Mortar (Deep)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,936,133 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-888-01
2-888-03
2-888-04
2-888-05
2-888-06
2-888-07
2-888-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal diameter x external diameter x depth
(mm)
Manufacturer Product Name JAN code Internal Capacity

5,936,133 VND

1 Piece(s) 12 Day(s) φ50×φ60×18 Agate Mortar 50x60x18 4571110726341 1 Set (Main Unit, Pestle)

10,289,603 VND

1 Piece(s) 12 Day(s) φ65×φ80×25 Agate Mortar 65x80x25 4571110726365 1 Set (Main Unit, Pestle)

14,247,303 VND

1 Piece(s) 12 Day(s) φ70×φ90×30 Agate Mortar 70x90x30 4571110726372 1 Set (Main Unit, Pestle)

17,742,994 VND

1 Piece(s) 12 Day(s) φ80×φ100×32 Agate Mortar 80x100x32 4571110726389 1 Set (Main Unit, Pestle)

29,338,221 VND

1 Piece(s) 12 Day(s) φ100×φ120×40 Agate Mortar 100x120x40 4571110726396 1 Set (Main Unit, Pestle)

34,358,091 VND

1 Piece(s) 12 Day(s) φ110×φ130×42 Agate Mortar 110x130x42 4571110726402 1 Set (Main Unit, Pestle)

57,579,670 VND

1 Piece(s) 12 Day(s) φ120×φ150×50 Agate Mortar 120x150x50 4571110726419 1 Set (Main Unit, Pestle)

Basic Specifications

  • Product Type
    Mortar
  • Specifications
    Deep Model
  • Accessory
    Pestle
  • Material
    Agate
  • Internal Capacity
    1 Set (Main Unit, Pestle)

Product Description

[Features]
· Features outstanding wear resistance.
· It has a high melting point and pressure resistance, and impurities do not contaminate pulverized results.
· Features excellent acid and alkali resistance characteristics.

Part Number
2-888-01
2-888-03
2-888-04
2-888-05
2-888-06
2-888-07
2-888-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal diameter x external diameter x depth
(mm)
Manufacturer Product Name JAN code Internal Capacity

5,936,133 VND

1 Piece(s) 12 Day(s) φ50×φ60×18 Agate Mortar 50x60x18 4571110726341 1 Set (Main Unit, Pestle)

10,289,603 VND

1 Piece(s) 12 Day(s) φ65×φ80×25 Agate Mortar 65x80x25 4571110726365 1 Set (Main Unit, Pestle)

14,247,303 VND

1 Piece(s) 12 Day(s) φ70×φ90×30 Agate Mortar 70x90x30 4571110726372 1 Set (Main Unit, Pestle)

17,742,994 VND

1 Piece(s) 12 Day(s) φ80×φ100×32 Agate Mortar 80x100x32 4571110726389 1 Set (Main Unit, Pestle)

29,338,221 VND

1 Piece(s) 12 Day(s) φ100×φ120×40 Agate Mortar 100x120x40 4571110726396 1 Set (Main Unit, Pestle)

34,358,091 VND

1 Piece(s) 12 Day(s) φ110×φ130×42 Agate Mortar 110x130x42 4571110726402 1 Set (Main Unit, Pestle)

57,579,670 VND

1 Piece(s) 12 Day(s) φ120×φ150×50 Agate Mortar 120x150x50 4571110726419 1 Set (Main Unit, Pestle)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1