(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wrist Strap For Either Wrist Elastic Band with Conductive Fibers ML

Wrist Strap For Either Wrist Elastic Band with Conductive Fibers ML
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    3,578,277 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

[Features]
Rubber band containing conductive fibers (5 pcs. included).
It can also be used as a cordless type with the cord removed.
[Applications]
Equipped on the wrist and earthed, static electricity can be removed smoothly.

Loading...Tải…

Close

Comparison list