(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Slim Drop Stopper

Slim Drop Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    1,551,548 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-1415-01
3-1415-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number Capacity

1,551,548 VND

1 Piece(s) 9 Day(s) Mounting point: 73.5 (left side), 77.5 (right side) x 24.5 x 105; Pipe diameter / φ8 For front Slim Rail Guard LR-053L09 LR-053L09 1 pc.

1,551,548 VND

1 Piece(s) 9 Day(s) Mounting point: 67.2 (left side), 56 (right side) x 54.5 x 105; Pipe diameter / φ8 For side face Slim Rail Guard LR-053U09 LR-053U09 1 pc.

Basic Specifications

  • Product Type
    Furniture Fall Prevention Metal Fittings
  • Color
    Gray
  • Supported dimensions(mm)
    Frontage: 900
  • Set Content
    Pipe Holder×2 pcs, Pipe Bar ×1 pc, Mounting Part ×2 pcs, and Mounting Screw/Nut Set
  • Material
    Pipe Holder/Mount: Plated Steel Sheet, Pipe Bar: SPCC
  • Capacity
    1 pc.

Product Description

[Features]
· Pipe bar attached to open shelving prevents stored documents, cases, and other stored items from falling.
· Since the pipe holder is a thin type only 17 mm thick, it can also be installed on moving bookcases.
· The pipe bar can be easily raised and lowered with one hand, and stored items can be easily inserted and removed.
[Applications]
· For preventing stored items from falling off open shelves or movable shelves.

Part Number
3-1415-01
3-1415-02
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number Capacity

1,551,548 VND

1 Piece(s) 9 Day(s) Mounting point: 73.5 (left side), 77.5 (right side) x 24.5 x 105; Pipe diameter / φ8 For front Slim Rail Guard LR-053L09 LR-053L09 1 pc.

1,551,548 VND

1 Piece(s) 9 Day(s) Mounting point: 67.2 (left side), 56 (right side) x 54.5 x 105; Pipe diameter / φ8 For side face Slim Rail Guard LR-053U09 LR-053U09 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1