(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4342-01 |
2-4342-02 |
2-4342-03 |
2-4342-04 |
2-4342-11 |
2-4342-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Other | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Material | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,752,149 VND 10,201,719 VND |
1 Piece(s) | 19 Day(s) | 200 | - | φ40×360 | Water Sampler 3036-24 Acrylic Type 200 430 g | 3036-24 Acrylic 200 Model | 430 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
13,085,983 VND 10,468,786 VND |
1 Piece(s) | 19 Day(s) | 400 | - | φ40×580 | Water Sampler 3036-25 Acrylic Type 400 520 g | 3036-25 Acrylic 400 Model | 520 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
18,593,344 VND 14,874,675 VND |
1 Piece(s) | 19 Day(s) | 200 | - | φ43×320 | Water Sampler 3036-31 Stainless Steel Type 200 950 g | 3036-31 Stainless Steel 200 Model | 950 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
22,264,721 VND 17,811,777 VND |
1 Piece(s) | 19 Day(s) | 400 | - | φ43×500 | Water Sampler 3036-32 Stainless Steel Type 400 1300 g | 3036-32 Stainless Steel 400 Model | 1300 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
2,638,796 VND 2,111,037 VND |
1 Piece(s) | 19 Day(s) | - | Option | - | rope 3036-27-50 50 m | 3036-27-50 rope 50 m | - | Made of Glass Fiber | - | 1 Roll | ||
5,683,421 VND 4,546,737 VND |
1 Piece(s) | 19 Day(s) | - | Option | - | Rope Reel 3036-28 | 3036-28 Rope Reel | - | Metal | - | 1 pc. |
[Features]
· Submerge in water and then lift up the lead wire to easily transfer to sample containers.
· The stainless steel type is equipped with SUS304 mesh for preventing contamination of foreign matter on the collection port.
· The rope is graduated at every 1 cm.
Part Number |
---|
2-4342-01 |
2-4342-02 |
2-4342-03 |
2-4342-04 |
2-4342-11 |
2-4342-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Other | Size (mm) |
Manufacturer Product Name | Manufacturer Model | Weight (g) |
Material | Footnotes | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,752,149 VND 10,201,719 VND |
1 Piece(s) | 19 Day(s) | 200 | - | φ40×360 | Water Sampler 3036-24 Acrylic Type 200 430 g | 3036-24 Acrylic 200 Model | 430 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
13,085,983 VND 10,468,786 VND |
1 Piece(s) | 19 Day(s) | 400 | - | φ40×580 | Water Sampler 3036-25 Acrylic Type 400 520 g | 3036-25 Acrylic 400 Model | 520 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
18,593,344 VND 14,874,675 VND |
1 Piece(s) | 19 Day(s) | 200 | - | φ43×320 | Water Sampler 3036-31 Stainless Steel Type 200 950 g | 3036-31 Stainless Steel 200 Model | 950 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
22,264,721 VND 17,811,777 VND |
1 Piece(s) | 19 Day(s) | 400 | - | φ43×500 | Water Sampler 3036-32 Stainless Steel Type 400 1300 g | 3036-32 Stainless Steel 400 Model | 1300 | Lid: Stainless Steel (SUS304), Silicone Seal | Ropes and rope reels are not included. | 1 pc. | ||
2,638,796 VND 2,111,037 VND |
1 Piece(s) | 19 Day(s) | - | Option | - | rope 3036-27-50 50 m | 3036-27-50 rope 50 m | - | Made of Glass Fiber | - | 1 Roll | ||
5,683,421 VND 4,546,737 VND |
1 Piece(s) | 19 Day(s) | - | Option | - | Rope Reel 3036-28 | 3036-28 Rope Reel | - | Metal | - | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy