(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Trolley, Grand Cart, Silent, Folding Handle Type / with Stopper

Plastic Trolley, Grand Cart, Silent, Folding Handle Type / with Stopper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    8,660,776 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TP-X701S
TP-X801S
TP-X901S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

8,660,776 VND

1 Piece(s) 9 Day(s) 200 718 468 183 913 100 TP-X700FB 4989999412826 489-3565 12400(12.4kg) 1 unit

10,486,530 VND

1 Piece(s) 9 Day(s) 300 800 535 220 1050 125 TP-X800FB 4989999412864 489-3689 15600(15.6kg) 1 unit

11,361,342 VND

1 Piece(s) 9 Day(s) 400 900 605 230 1000 125 TP-X900FB 4989999412901 489-3778 18000(18kg) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Color
    Blue
  • Specifications
    Finished Product - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Resin
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Adopts resin low-noise casters as a quiet trolley which suppresses traveling noise.
· Very convenient for pickup and delivery of cargo in places such as underground where sounds easily resonate.
[Applications]
· Very convenient for working early in the morning or late at night, as well as in residential areas, offices, shops, etc.

Part Number
TP-X701S
TP-X801S
TP-X901S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

8,660,776 VND

1 Piece(s) 9 Day(s) 200 718 468 183 913 100 TP-X700FB 4989999412826 489-3565 12400(12.4kg) 1 unit

10,486,530 VND

1 Piece(s) 9 Day(s) 300 800 535 220 1050 125 TP-X800FB 4989999412864 489-3689 15600(15.6kg) 1 unit

11,361,342 VND

1 Piece(s) 9 Day(s) 400 900 605 230 1000 125 TP-X900FB 4989999412901 489-3778 18000(18kg) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1