(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet Tapper

Magnet Tapper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,432,161VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specification]
・ Shape: Threading related tools
・ Usage method: 1 Fix it to the workpiece with a magnet. 2 Set the compatible tap and rotate the handle to cut the screw
[Applications]
・ If the workpiece is too large to be machined
・ Since it is a manual type, it does not require a power supply and can be used outdoors
・ Compatible tap size: M3 to M12

 
Part Number
MTP-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

11,432,161 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Usage Method (1) Attach to workpiece using magnets (2) Set compatible tap, rotate the handle to cut the screw Use (1) Cases where processed items cannot undergo large mechanical manufacturing. (2) Manual operation-type, so it is possible to operate outdoors, without electricity. (3) Applicable Tap: M3-M12

Please check the type/dimensions/specifications of the part MTP-150 in the Magnet Tapper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MTP-150 trong chuỗi Magnet Tapper.