(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T- Slot Nut (T Type Raw Material)

T- Slot Nut (T Type Raw Material)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      141,441VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] S45C Mild Steel
· For fixing workpieces on milling machines and drill presses. It is given T-groove bolt hole drilling

 
Part Number
10-TN
12-TN
14-TN
16-TN
18-TN
20-TN
22-TN
24-TN
28-TN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

141,441 VND

1 Piece(s) 6 Day(s) or more

162,096 VND

1 Piece(s) 6 Day(s) or more

195,539 VND

1 Piece(s) 6 Day(s) or more

216,784 VND

1 Piece(s) 6 Day(s) or more

251,014 VND

1 Piece(s) 6 Day(s) or more

344,062 VND

1 Piece(s) 6 Day(s) or more

495,733 VND

1 Piece(s) 6 Day(s) or more

526,421 VND

1 Piece(s) 12 Day(s) or more

831,060 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1