(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A magnifier that allows you to magnify your hand with a large 100 mm lens.
[Features]
・ An optical device whose height, angle, and direction can be changed freely
・ It adopts hard coat lens which is hard to be damaged
・ Fixed type of strong magnet
・ It comes with a protective plate that is convenient for installation in locations where magnets cannot be installed (with strong adhesive sticker on the back)
・ It can be easily removed with the magnet attachment/detachment lever
[Applications]
・ Enlarge the work at hand by attaching it to the side or end face of machine tools, work desks, etc.
Product Type | Stand Loupe | Magnification(x) | 2 / 4 | Light presence | Not Included |
---|---|---|---|---|---|
Existence or non-existence of scale | Not Included | Lens Size(mm) | φ100 | Size(mm) | H110×W390 |
Weight(g) | 283 | Supplement 1 | Point Lens Size : φ26 X 19 mm | Specifications | Scratch-resistant hard coated lens. Secured using a strong magnet. Includes a protective plate. |
Please check the type/dimensions/specifications of the part SL-09 in the Mag Stand Loupe, SL-09 (Hard Coat Lens) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SL-09 trong chuỗi Mag Stand Loupe, SL-09 (Hard Coat Lens).