(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | D (mm) | L (mm) | L1 (mm) | R | F (mm) | H (mm) | Minimum Caliber (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1,857,066 VND | 1 Piece(s) | 4 Day(s) | 3 | 39 | 4 | 0.05 | 0.5 | 0.2 | 6.1 | ||
1,741,374 VND | 1 Piece(s) | 23 Day(s) | 3 | 39 | 10 | 0.05 | 0.8 | 0.5 | 6.1 | ||
1,741,374 VND | 1 Piece(s) | 23 Day(s) | 3 | 39 | 10 | 0.1 | 0.8 | 0.5 | 6.1 | ||
1,741,374 VND | 1 Piece(s) | 23 Day(s) | 3 | 39 | 5 | 0.15 | 0.8 | 0.5 | 2.1 | ||
1,741,447 VND | 1 Piece(s) | 6 Day(s) | 3 | 39 | 10 | 0.15 | 0.8 | 0.5 | 2.1 | ||
1,741,447 VND | 1 Piece(s) | 6 Day(s) | 3 | 39 | 10 | 0.05 | 1.3 | 0.7 | 6.1 | ||
1,840,459 VND | 1 Piece(s) | 4 Day(s) | 3 | 39 | 15 | 0.05 | 1.3 | 0.7 | 6.1 | ||
1,865,085 VND | 1 Piece(s) | 4 Day(s) | 3 | 39 | 15 | 0.1 | 1.3 | 0.7 | 6.1 | ||
1,944,120 VND | 1 Piece(s) | 4 Day(s) | 3 | 47 | 22 | 0.1 | 1.3 | 0.7 | 6.1 | ||
1,741,447 VND | 1 Piece(s) | 6 Day(s) | 3 | 39 | 10 | 0.2 | 1.3 | 0.7 | 3.1 | ||
1,865,157 VND | 1 Piece(s) | 6 Day(s) | 3 | 39 | 15 | 0.2 | 1.3 | 0.7 | 3.1 | ||
1,894,295 VND | 1 Piece(s) | 4 Day(s) | 4 | 51 | 15 | 0.1 | 1.7 | 0.8 | 6.1 | ||
1,778,671 VND | 1 Piece(s) | 6 Day(s) | 4 | 51 | 10 | 0.2 | 1.7 | 0.8 | 4.1 | ||
1,890,356 VND | 1 Piece(s) | 6 Day(s) | 4 | 51 | 15 | 0.2 | 1.7 | 0.8 | 4.1 | ||
1,968,747 VND | 1 Piece(s) | 4 Day(s) | 4 | 51 | 22 | 0.2 | 1.7 | 0.8 | 6.1 | ||
2,150,878 VND | 1 Piece(s) | 4 Day(s) | 5 | 51 | 22 | 0.1 | 2.1 | 1.2 | 6.1 | ||
2,424,068 VND | 1 Piece(s) | 23 Day(s) | 5 | 76 | 30 | 0.1 | 2.1 | 1.2 | 6.1 | ||
1,927,585 VND | 1 Piece(s) | 6 Day(s) | 5 | 51 | 15 | 0.2 | 2.1 | 1.2 | 5.1 | ||
2,150,951 VND | 1 Piece(s) | 6 Day(s) | 5 | 51 | 22 | 0.2 | 2.1 | 1.2 | 5.1 | ||
2,424,068 VND | 1 Piece(s) | 4 Day(s) | 5 | 76 | 30 | 0.2 | 2.1 | 1.2 | 6.1 | ||
1,972,830 VND | 1 Piece(s) | 6 Day(s) | 6 | 51 | 15 | 0.2 | 2.8 | 1.4 | 6.1 | ||
2,184,168 VND | 1 Piece(s) | 6 Day(s) | 6 | 51 | 22 | 0.2 | 2.8 | 1.4 | 6.1 | ||
2,465,305 VND | 1 Piece(s) | 4 Day(s) | 6 | 76 | 30 | 0.2 | 2.8 | 1.4 | 6.1 | ||
2,374,240 VND | 1 Piece(s) | 23 Day(s) | 7 | 62 | 22 | 0.2 | 3.3 | 1.5 | 7.1 | ||
2,585,009 VND | 1 Piece(s) | 4 Day(s) | 7 | 62 | 30 | 0.2 | 3.3 | 1.5 | 7.1 | ||
2,291,194 VND | 1 Piece(s) | 4 Day(s) | 8 | 64 | 15 | 0.2 | 3.8 | 1.6 | 8.1 | ||
2,556,444 VND | 1 Piece(s) | 6 Day(s) | 8 | 64 | 22 | 0.2 | 3.8 | 1.6 | 8.1 | ||
2,769,429 VND | 1 Piece(s) | 23 Day(s) | 8 | 76 | 35 | 0.2 | 3.8 | 1.6 | 8.1 | ||
2,796,918 VND | 1 Piece(s) | 4 Day(s) | 10 | 73 | 35 | 0.2 | 4.8 | 2 | 10.1 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy