(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E1422003 |
E1422004 |
E1422005 |
E1422006 |
E1422007 |
E1422008 |
E1422009 |
E1422011 |
E1422012 |
E1422013 |
E1422014 |
E1422015 |
E1422016 |
E1422017 |
E1422018 |
E1422019 |
E1422020 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tool Diameter (D) (mm) | Bore diameter (D1 φ) (mm) | Shank diameter D2 (MM) | Whole Length (L3) | Blade length (L2) | Standard |
---|---|---|---|---|---|---|---|---|---|---|
489,643 VND | 1 Piece(s) | Same day | 3.2 | 6.5 | 6 | 75 | 14 | M3 | ||
522,863 VND | 1 Piece(s) | 6 Day(s) | 4.3 | 8 | 8 | 85 | 16 | M4 | ||
604,761 VND | 1 Piece(s) | Same day | 5.3 | 9.5 | 9 | 95 | 18 | M5 | ||
628,818 VND | 1 Piece(s) | 4 Day(s) | 4.6 | 11 | 10 | 100 | 20 | M6 | ||
675,783 VND | 1 Piece(s) | 7 Day(s) | 7.4 | 12.5 | 10 | 110 | 22 | M7 | ||
686,661 VND | 1 Piece(s) | 10 Day(s) | 8.4 | 14 | 12 | 110 | 22 | M8 | ||
812,662 VND | 1 Piece(s) | 7 Day(s) | 9.4 | 16 | 12 | 120 | 25 | M9 | ||
942,101 VND | 1 Piece(s) | 7 Day(s) | 11.5 | 18.5 | 12 | 130 | 28 | M11 | ||
970,741 VND | 1 Piece(s) | 4 Day(s) | 13 | 20 | 16 | 130 | 28 | M12 | ||
1,142,556 VND | 1 Piece(s) | 7 Day(s) | 14 | 22 | 16 | 150 | 32 | M13 | ||
1,789,744 VND | 1 Piece(s) | 7 Day(s) | 15 | 23 | 18 | 150 | 32 | M14 | ||
1,904,294 VND | 1 Piece(s) | 7 Day(s) | 16 | 25.5 | 16 | 180 | 38 | M15 | ||
2,110,475 VND | 1 Piece(s) | 7 Day(s) | 17 | 27 | 16 | 180 | 38 | M16 | ||
2,597,295 VND | 1 Piece(s) | 7 Day(s) | 18 | 28 | 16 | 180 | 38 | M17 | ||
2,597,295 VND | 1 Piece(s) | 7 Day(s) | 19 | 29 | 16 | 180 | 38 | M18 | ||
3,777,123 VND | 1 Piece(s) | 7 Day(s) | 20 | 30 | 20 | 190 | 45 | M19 | ||
3,777,123 VND | 1 Piece(s) | 7 Day(s) | 21 | 31 | 20 | 190 | 45 | M20 |
Loading...Tải…
Application | Hole Chamfer / Chamfering/traversing | work material | General Steel | Tool Material Type | High Speed Steel |
---|---|---|---|---|---|
Coating Y/N | None | Number of blades | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy