(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・It uses HITACHI raw materials
・It reduces working hours (3 to 4 times compared to drills)
・It realizes out-of-roundness with the maximum mobility by using a magnetic drill
・It can be used for the area of bridges, construction, shipbuilding and railroad
・It works excellently for processing of nonferrous Hard-Slicing Materials including stainless, copper, etc.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (Φd) |
---|---|---|---|---|---|
11,783,145 VND | 1 Piece(s) | 18 Day(s) | 48 | ||
6,362,239 VND | 1 Piece(s) | 18 Day(s) | 24 | ||
6,575,294 VND | 1 Piece(s) | 4 Day(s) | - | ||
6,061,556 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,575,294 VND | 1 Piece(s) | 4 Day(s) | - | ||
6,575,294 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,149,183 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,149,183 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,808,353 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,936,130 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,936,130 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,936,130 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,489,396 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,680,114 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,149,183 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,339,285 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,149,183 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,870,836 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,530,006 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,362,239 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,061,556 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,575,294 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,102,163 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,001,408 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,214,464 VND | 1 Piece(s) | 4 Day(s) | - | ||
6,824,436 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,640,578 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,205,873 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,066,689 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,587,311 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,778,030 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,968,752 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,350,191 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,540,911 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,922,351 VND | 1 Piece(s) | 18 Day(s) | - | ||
9,113,069 VND | 1 Piece(s) | 18 Day(s) | - | ||
10,197,251 VND | 1 Piece(s) | 18 Day(s) | - | ||
9,685,229 VND | 1 Piece(s) | 18 Day(s) | - | ||
9,875,950 VND | 1 Piece(s) | 18 Day(s) | - | ||
10,257,387 VND | 1 Piece(s) | 18 Day(s) | - | ||
10,448,108 VND | 1 Piece(s) | 18 Day(s) | - | ||
10,829,547 VND | 1 Piece(s) | 18 Day(s) | - | ||
11,210,988 VND | 1 Piece(s) | 18 Day(s) | - | ||
11,401,705 VND | 1 Piece(s) | 18 Day(s) | - | ||
10,823,753 VND | 1 Piece(s) | 18 Day(s) | - | ||
12,546,026 VND | 1 Piece(s) | 18 Day(s) | - | ||
12,927,464 VND | 1 Piece(s) | 18 Day(s) | - | ||
12,540,231 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
3,530,014 VND | 1 Piece(s) | 5 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,657,789 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,657,789 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,345,077 VND | 1 Piece(s) | 18 Day(s) | - | ||
3,103,901 VND | 1 Piece(s) | 5 Day(s) | - | ||
4,444,734 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,444,734 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,154,359 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,345,077 VND | 1 Piece(s) | 18 Day(s) | - | ||
3,316,958 VND | 1 Piece(s) | 5 Day(s) | - | ||
4,345,077 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,657,789 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,535,800 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,535,800 VND | 1 Piece(s) | 18 Day(s) | - | ||
4,870,846 VND | 1 Piece(s) | 4 Day(s) | - | ||
4,726,517 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,083,901 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,107,958 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,510,017 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,723,069 VND | 1 Piece(s) | 4 Day(s) | - | ||
5,936,130 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,149,183 VND | 1 Piece(s) | 18 Day(s) | - | ||
5,870,836 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,575,294 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,252,275 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,442,995 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,633,715 VND | 1 Piece(s) | 18 Day(s) | - | ||
6,824,436 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,205,873 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,396,594 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,587,311 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,492,803 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,159,472 VND | 1 Piece(s) | 18 Day(s) | - | ||
7,009,358 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,540,911 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,731,631 VND | 1 Piece(s) | 18 Day(s) | - | ||
8,922,351 VND | 1 Piece(s) | 18 Day(s) | - |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy