(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
215386K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | work material | Coating Y/N | Coating Type | Overall Length (L) (mm) | Screw Length (Lc) (mm) | Rating (H) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) | Neck part length (L1) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174,594 VND | 1 Piece(s) | 4 Day(s) | M4 | 0.7 | Low Carbon Steel (0.25% or less of C content)[◎] / Medium Carbon Steel (C Content 0.25% - 0.45%)[○] / Alloy Steel (SCM)[○] / Steel Cast (SC)[○] / Thermoplastic Plastic (vinyl chloride, nylon, etc.)[○] | Available | Homo | 52 | 13 | OH2 | 7 | 8 | 5.5 | 21 |
Loading...Tải…
Screw Types | Meter | Chamfer threads (Lcf) | 5 | Tool Material Type | Vanadium heis |
---|---|---|---|---|---|
Tap Type | Point Tap | Hole type | For Through Hole | Number of Furrows | 3 |