(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SG8A38010 |
SG8A38015 |
SG8A38020 |
SG8A38030 |
SG8A38040 |
SG8A38060 |
SG8A38080 |
SG8A38100 |
SG8A38120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (L2) (mm) | Total Length (L3) (mm) | Shank diameter (D2) (mm) | Ball Radius Tolerance | Cutting Edge Diameter Tolerance |
---|---|---|---|---|---|---|---|---|---|---|
1,456,957 VND | 1 Piece(s) | 4 Day(s) | 0.5 | 2.5 | 50 | 6 | ±0.005 | 0~-0.012 | ||
1,457,137 VND | 1 Piece(s) | 6 Day(s) | 0.75 | 4 | 50 | 6 | ±0.005 | 0~-0.012 | ||
1,457,137 VND | 1 Piece(s) | 6 Day(s) | 1 | 5 | 50 | 6 | ±0.005 | 0~-0.012 | ||
1,489,211 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 8 | 60 | 6 | ±0.005 | 0~-0.012 | ||
1,489,026 VND | 1 Piece(s) | 4 Day(s) | 2 | 8 | 70 | 6 | ±0.005 | 0~-0.012 | ||
1,649,574 VND | 1 Piece(s) | 4 Day(s) | 3 | 12 | 90 | 6 | ±0.005 | 0~-0.012 | ||
1,874,143 VND | 1 Piece(s) | 4 Day(s) | 4 | 14 | 100 | 8 | ±0.010 | 0~-0.015 | ||
2,544,643 VND | 1 Piece(s) | 5 Day(s) | 5 | 18 | 100 | 10 | ±0.010 | 0~-0.015 | ||
2,996,928 VND | 1 Piece(s) | 4 Day(s) | 6 | 22 | 110 | 12 | ±0.010 | 0~-0.015 |
Loading...Tải…
Type | Ball | work material | Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / High Hardness Steel to HRC65 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | BLUE | Machining Application | Curved surface / Side / Intaglio / R groove | Twist angle | 30º |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy