(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0198-17-36-11 |
0198-17-36-12 |
0198-17-36-13 |
0198-17-36-14 |
0198-17-36-15 |
0198-17-36-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Gradations (ml) |
Diameter (mm) |
Height (mm) |
Maker Part Number | TGK Code | Thick (mm) |
Weight (g) |
Outer Diameter of the Bottom (mm) |
Base Inner Diameter (mm) |
Base (Ground Plane) Inner Dimension (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,005,073 VND |
1 Piece(s) | 8 Day(s) or more | 25 | 5 | 32 | 50 | 1534 | 0198173611 | - | - | - | - | 32.2 | 1 pc. | ||
1,272,805 VND |
1 Piece(s) | 8 Day(s) or more | 50 | 10 | 39 | 59 | 1535 | 0198173612 | - | 22 | - | - | - | 1 pc. | ||
1,754,486 VND |
1 Piece(s) | 8 Day(s) or more | 100 | 20 | 50 | 72 | 1536 | 0198173613 | - | - | Approximately 50 | - | - | 1 pc. | ||
2,905,900 VND |
1 Piece(s) | 8 Day(s) or more | 250 | 50 | 67 | 96 | 1537 | 0198173614 | - | - | - | Approximately φ63 | - | 1 pc. | ||
4,512,300 VND |
1 Piece(s) | 8 Day(s) or more | 500 | 100 | 88 | 122 | 1538 | 0198173615 | 1.8 | - | - | Approximately φ73 | - | 1 pc. | ||
7,537,845 VND |
1 Piece(s) | 8 Day(s) or more | 1000 | 100 | 109 | 143 | 1539 | 0198173616 | - | - | - | - | - | 1 pc. |
[Features]
A beaker made of fluoropolymer (PFA).
Since it has a scale, it can measure the volume.
It has excellent heat resistance and autoclave sterilization is possible.
Please order the type that corresponds to the capacity.
[Heat Resistance (°C)]-200 to +260
Part Number |
---|
0198-17-36-11 |
0198-17-36-12 |
0198-17-36-13 |
0198-17-36-14 |
0198-17-36-15 |
0198-17-36-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
Gradations (ml) |
Diameter (mm) |
Height (mm) |
Maker Part Number | TGK Code | Thick (mm) |
Weight (g) |
Outer Diameter of the Bottom (mm) |
Base Inner Diameter (mm) |
Base (Ground Plane) Inner Dimension (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,005,073 VND |
1 Piece(s) | 8 Day(s) or more | 25 | 5 | 32 | 50 | 1534 | 0198173611 | - | - | - | - | 32.2 | 1 pc. | ||
1,272,805 VND |
1 Piece(s) | 8 Day(s) or more | 50 | 10 | 39 | 59 | 1535 | 0198173612 | - | 22 | - | - | - | 1 pc. | ||
1,754,486 VND |
1 Piece(s) | 8 Day(s) or more | 100 | 20 | 50 | 72 | 1536 | 0198173613 | - | - | Approximately 50 | - | - | 1 pc. | ||
2,905,900 VND |
1 Piece(s) | 8 Day(s) or more | 250 | 50 | 67 | 96 | 1537 | 0198173614 | - | - | - | Approximately φ63 | - | 1 pc. | ||
4,512,300 VND |
1 Piece(s) | 8 Day(s) or more | 500 | 100 | 88 | 122 | 1538 | 0198173615 | 1.8 | - | - | Approximately φ73 | - | 1 pc. | ||
7,537,845 VND |
1 Piece(s) | 8 Day(s) or more | 1000 | 100 | 109 | 143 | 1539 | 0198173616 | - | - | - | - | - | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.