(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sink, 1 tank

Sink, 1 tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    22,107,725 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4-119-01
4-119-02
4-119-03
4-119-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Material Capacity

22,107,725 VND

1 Piece(s) 12 Day(s) 600 FAS type Sink, 1 tanks FAS-2 FAS-2 Approx. 20 Stainless Steel (SUS430) 1 unit

27,904,631 VND

1 Piece(s) 12 Day(s) 900 FAS type Sink, 1 tanks FAS-4 FAS-4 Approx. 25 Stainless Steel (SUS430) 1 unit

27,324,940 VND

1 Piece(s) 12 Day(s) 600 FAS-S type Sink, 1 tanks FAS-2S FAS-2S Approx. 20 Stainless steel (SUS304) (sink)/stainless steel (SUS430) (other) 1 unit

34,570,875 VND

1 Piece(s) 12 Day(s) 900 FAS-S type Sink, 1 tanks FAS-4S FAS-4S Approx. 25 Stainless steel (SUS304) (sink)/stainless steel (SUS430) (other) 1 unit

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Depth(mm)
    455
  • Height(mm)
    800
  • Tank depth(mm)
    190
  • Back Panel Height(mm)
    100
  • Capacity
    1 unit

Product Description

[Features]
·Stainless steel sink with excellent corrosion resistance
·Part number 4-119-02: FAS type
·Part number 4-119-03, 04: FAS-S type

Part Number
4-119-01
4-119-02
4-119-03
4-119-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Material Capacity

22,107,725 VND

1 Piece(s) 12 Day(s) 600 FAS type Sink, 1 tanks FAS-2 FAS-2 Approx. 20 Stainless Steel (SUS430) 1 unit

27,904,631 VND

1 Piece(s) 12 Day(s) 900 FAS type Sink, 1 tanks FAS-4 FAS-4 Approx. 25 Stainless Steel (SUS430) 1 unit

27,324,940 VND

1 Piece(s) 12 Day(s) 600 FAS-S type Sink, 1 tanks FAS-2S FAS-2S Approx. 20 Stainless steel (SUS304) (sink)/stainless steel (SUS430) (other) 1 unit

34,570,875 VND

1 Piece(s) 12 Day(s) 900 FAS-S type Sink, 1 tanks FAS-4S FAS-4S Approx. 25 Stainless steel (SUS304) (sink)/stainless steel (SUS430) (other) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1