(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sharp Edged Small-Nega for Automatic Grid TNGU [Low Feed]

Sharp Edged Small-Nega for Automatic Grid TNGU [Low Feed]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      336,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: right handed
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
TNGU090302MFR-U-PR1225
TNGU090304MFR-U-PR1225
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

336,390 VND

10 Piece(s) 9 Day(s) or more <0.2

336,390 VND

10 Piece(s) 8 Day(s) or more <0.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 4
work material Stainless Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly Right Handed Nose R Others Material PR1225