(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Grinder (for Precision Polishing/Grinding), YG-13 Series

Small Grinder (for Precision Polishing/Grinding), YG-13 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Small Grinder (for Precision Polishing/Grinding), YG-13 Series
  • Small Grinder (for Precision Polishing/Grinding), YG-13 Series
  • Small Grinder (for Precision Polishing/Grinding), YG-13 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,982,305VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.

 
Part Number
YG-13F-1
YG-13S-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngExhaust Direction

3,982,305 VND

1 Piece(s) 10 Day(s) or more Front

4,011,245 VND

1 Piece(s) 4 Day(s) or more Side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Normal Type Number of No-load Revolutions(rpm) 30000 Total Length(mm) 141
Handle Type Roll Air Consumption (Maximum)(Nm3/min) 0.25 Collet Size(mm) 3
Outer Diameter (Maximum)(mm) 33 Recommended Hose Diameter(mm) 6.3 Hose Cap Screw Dimensions RC1/4
Mass(kg) 0.31 Standard accessories Coupler Plug NL-22PM, 8 Hex Wrench (2) Advantages The collet directly attached to the rotor suppresses center run-out and enables smooth high-speed rotation, while reducing operator fatigue.