(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

ESD Electronics Nippers 7772

ESD Electronics Nippers 7772

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 7772-115ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    70
  • Soft Wire Cutting Capacity(mm φ)
    0.3-0.8
  • Opening Tip Length(mm)
    10.5
  • Body / Option
    Main Body
  • JAN Code
    4003773024330
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Mini-Tapered Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering. The hardness of the carefully quenched blade is about HRC62.
Part Number
7772-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,072,232 VND

6 Piece(s) 10 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    70
  • Soft Wire Cutting Capacity(mm φ)
    0.3-0.8
  • Opening Tip Length(mm)
    10.5
  • Body / Option
    Main Body
  • JAN Code
    4003773024330
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Mini-Tapered Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering. The hardness of the carefully quenched blade is about HRC62.

Product Description

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· ESD: When handling electrostatic discharge sensitive devices (ESDS) using pliers, it is necessary to control the discharge of electricity from the handle of the pliers in accordance with relevant standards and regulations (for example, IEC TR61 340-5, DIN EN61340-5, SP Method 2472).
· By slowly discharging static electricity energy, Knipex ESD pliers help protect parts.
· Electrostatic discharge (ESD) type.
· Three-piece combination joint (box joint).
· Head finish: Mirror finish.
· Style: Mini tapered head, cutting surface is shaped like a small umbrella.
· Hardness of the blades which have been carefully quenched is approximately HRC 62.
· Oil tempered and quenched special tool steel is used for the material

Specifications of 7772-115ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    115
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    70
  • Soft Wire Cutting Capacity(mm φ)
    0.3-0.8
  • Opening Tip Length(mm)
    10.5
  • Body / Option
    Main Body
  • JAN Code
    4003773024330
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: ESD / Style: Mini-Tapered Head
  • Features
    The electrostatic discharge (ESD) type joint comes with a precise 3-piece joint (box joint) double open spring of less resistance. Hence, it is not necessary to open the jaws of the pliers when working with it repeatedly. Since the tool is treated for rust prevention by polishing it with high grade oil, the coating comes off from the tool and does not affect the circuit adversely. A special steel used for tools is used to make this pair of pliers after processing it for oil quenching and tempering. The hardness of the carefully quenched blade is about HRC62.
Part Number
7772-115ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,072,232 VND

6 Piece(s) 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1