(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Part Number |
---|
9-5007-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity |
---|---|---|---|---|---|
1,321,553 VND |
1 Piece(s) | 9 Day(s) | 1 Set (Main Unit, Nozzle (A1165), Pad (A1166, A1167, A1311)) |
Portable tweezers that use carbon-filled silicone rubber for the pad.
[Features]
· This is a special precision tool which does not require a power supply or pump, and has excellent portability.
· The resin part and pad use antistatic materials.
· Nozzle and pad can be stored in the back of the main body.
[Applications]
· It is ideal for work assembling electronic components and semiconductors, as well as in research institutes such as universities.
Part Number |
---|
9-5007-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity |
---|---|---|---|---|---|
1,321,553 VND |
1 Piece(s) | 9 Day(s) | 1 Set (Main Unit, Nozzle (A1165), Pad (A1166, A1167, A1311)) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
Uses carbon-filled silicone rubber for its pad part. Ideal for assembly work of electronic components and semiconductors and for use in research facilities.
Part No. | Model Number | Product | Note / JAN Code |
---|---|---|---|
9-5007-01 | 393-1 | Main Body | 4962615001543 |