(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Ultra Tape #6570 (Cellotape (R) Substitution Type)

Ultra Tape #6570 (Cellotape (R) Substitution Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 9-5313-01

  • Product Type
    Tape for Cleanroom
  • Color
    Clear
  • Width(mm)
    3/4 (Inch)
  • Length(m)
    66
  • Adhesiveness
    335g/cm
  • Manufacturer Product Name
    Ultra Tape #6570 3/4"
  • Manufacturer Model
    3/4″
  • Material
    Polyester
  • Features
    It is suitable for sealing of bags, etc.
  • Features 2
    Does not generate adhesive residue. Low-metal ion is used.
  • Features 3
    Plastic Core is used. Clean packed inside a clean room.
  • Internal Capacity
    1 Roll
Part Number
9-5313-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,345,900 VND

1 Piece(s) 9 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Color
    Clear
  • Width(mm)
    3/4 (Inch)
  • Length(m)
    66
  • Adhesiveness
    335g/cm
  • Manufacturer Product Name
    Ultra Tape #6570 3/4"
  • Manufacturer Model
    3/4″
  • Material
    Polyester
  • Features
    It is suitable for sealing of bags, etc.
  • Features 2
    Does not generate adhesive residue. Low-metal ion is used.
  • Features 3
    Plastic Core is used. Clean packed inside a clean room.
  • Internal Capacity
    1 Roll

Product Description

It is suitable for sealing of bags, etc. Does not leave glue residue. Low metallic ion. Plastic Core is used. Clean packed inside a clean room.

Specifications of 9-5313-01

  • Product Type
    Tape for Cleanroom
  • Color
    Clear
  • Width(mm)
    3/4 (Inch)
  • Length(m)
    66
  • Adhesiveness
    335g/cm
  • Manufacturer Product Name
    Ultra Tape #6570 3/4"
  • Manufacturer Model
    3/4″
  • Material
    Polyester
  • Features
    It is suitable for sealing of bags, etc.
  • Features 2
    Does not generate adhesive residue. Low-metal ion is used.
  • Features 3
    Plastic Core is used. Clean packed inside a clean room.
  • Internal Capacity
    1 Roll
Part Number
9-5313-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,345,900 VND

1 Piece(s) 9 Day(s) 1 Roll

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1