(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Centrifuge Tube

Centrifuge Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    6,507,809 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-7743-01
2-7743-02
2-7743-03
2-7743-04
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Specification details Overall Length
(mm)
Body Diameter
(mm)
Main Body Material Lid Material maximum RCF Internal Capacity

6,995,436 VND

1 Pack(s)

500 Pieces Per Package

12 Day(s) 17 118 15 Centrifuge Tube 15ml 3142-335 3142-335 As the volume graduation is printed in black color, volume can be easily checked. Cap is of plug-style cap in which leaking is difficult to occur. Free of DNase / RNase / ENDOTOXIN. RNase, DNase, Non-pyrogenic / γ-ray Sterilized / Graduated, and with Writing Space 118 17 PP (Polypropylene) PE (Polyethylene) 17000RCF -

8,444,863 VND

1 Pack(s)

500 Pieces Per Package

12 Day(s) 29 115 50 Centrifuge Tube 50ml 3192-335 3192-335 As the volume graduation is printed in black color, volume can be easily checked. Cap is of plug-style cap in which leaking is difficult to occur. Free of DNase / RNase / ENDOTOXIN. RNase, DNase, Non-pyrogenic / γ-ray Sterilized / Graduated, and with Writing Space 115 29 PP (Polypropylene) PE (Polyethylene) 21278RCF -

6,507,809 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more - - 15 Centrifuge tube 15 mL 3132-345 3132-345 The capacity scale is printed in black, making it easy to check the capacity. The cap is a plug-style cap that prevents leaking. DNase, RNase, and ENDOTOXIN free. γ-ray Sterilized / With Scale / With Writing Space 118 17 PP (polypropylene) PE (Polyethylene) 17000RCF 1 case (50 pcs. × 10 bags)

7,075,596 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more - - 50 Centrifuge tube 50 mL 3182-345 3182-345 The capacity scale is printed in black, making it easy to check the capacity. The cap is a plug-style cap that prevents leaking. DNase, RNase, and ENDOTOXIN free. γ-ray Sterilized / With Scale / With Writing Space 115 29 PP (polypropylene) PE (Polyethylene) 21278RCF 1 case (50 pcs. × 10 bags)

Basic Specifications

Product Description

Capacity mark is printed in black for ease of checking measurement. Comes with plug style cap to prevent leakage. Free of DNASE / RNASE / ENDOTOXIN.

Part Number
2-7743-01
2-7743-02
2-7743-03
2-7743-04
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Outer Diameter
(mm)
Height
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Features 1 Features 2 Specification details Overall Length
(mm)
Body Diameter
(mm)
Main Body Material Lid Material maximum RCF Internal Capacity

6,995,436 VND

1 Pack(s)

500 Pieces Per Package

12 Day(s) 17 118 15 Centrifuge Tube 15ml 3142-335 3142-335 As the volume graduation is printed in black color, volume can be easily checked. Cap is of plug-style cap in which leaking is difficult to occur. Free of DNase / RNase / ENDOTOXIN. RNase, DNase, Non-pyrogenic / γ-ray Sterilized / Graduated, and with Writing Space 118 17 PP (Polypropylene) PE (Polyethylene) 17000RCF -

8,444,863 VND

1 Pack(s)

500 Pieces Per Package

12 Day(s) 29 115 50 Centrifuge Tube 50ml 3192-335 3192-335 As the volume graduation is printed in black color, volume can be easily checked. Cap is of plug-style cap in which leaking is difficult to occur. Free of DNase / RNase / ENDOTOXIN. RNase, DNase, Non-pyrogenic / γ-ray Sterilized / Graduated, and with Writing Space 115 29 PP (Polypropylene) PE (Polyethylene) 21278RCF -

6,507,809 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more - - 15 Centrifuge tube 15 mL 3132-345 3132-345 The capacity scale is printed in black, making it easy to check the capacity. The cap is a plug-style cap that prevents leaking. DNase, RNase, and ENDOTOXIN free. γ-ray Sterilized / With Scale / With Writing Space 118 17 PP (polypropylene) PE (Polyethylene) 17000RCF 1 case (50 pcs. × 10 bags)

7,075,596 VND

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more - - 50 Centrifuge tube 50 mL 3182-345 3182-345 The capacity scale is printed in black, making it easy to check the capacity. The cap is a plug-style cap that prevents leaking. DNase, RNase, and ENDOTOXIN free. γ-ray Sterilized / With Scale / With Writing Space 115 29 PP (polypropylene) PE (Polyethylene) 21278RCF 1 case (50 pcs. × 10 bags)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1