(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-4131-01 |
2-4131-02 |
2-4131-03 |
2-4131-05 |
2-4131-06 |
2-4132-01 |
2-4132-02 |
2-4132-03 |
2-4132-05 |
2-4132-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
One Gradation (ml) |
Upper outside diameter (φ mm) |
Color | Product Name | JAN Code | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,288,589 VND 3,430,871 VND |
1 Pack(s) |
600 Pieces Per Package |
12 Day(s) | 1 | 0.01 | 5 | Yellow | Violamo Disposable Pipette 1 ml Plastic Packaging | 4571110736968 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (100 pcs x 6 Bags) | ||
4,519,868 VND 3,615,894 VND |
1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 2 | 0.02 | 6 | Green | Violamo Disposable Pipette 2 ml Plastic Packaging | 4571110736975 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (100 pcs x 5 Bags) | ||
2,491,051 VND 1,992,841 VND |
1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 5 | 0.1 | 8 | Blue | Violamo Disposable Pipette 5 ml Plastic Packaging | 4571110736982 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (50 pcs x 4 Bags) | ||
3,723,564 VND 2,978,851 VND |
1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 25 | 0.2 | 7 | Red | Violamo Disposable Pipette 25 ml Plastic Packaging | 4571110737002 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (50 pcs x 3 Bags) | ||
4,031,937 VND 3,225,550 VND |
1 Pack(s) |
90 Pieces Per Package |
12 Day(s) | 50 | 0.5 | 8 | Black | Violamo Disposable Pipette 50 ml Plastic Packaging | 4571110737019 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (30 pcs x 3 Bags) | ||
4,039,093 VND 3,231,274 VND |
1 Pack(s) |
600 Pieces Per Package |
12 Day(s) | 1 | 0.01 | 5 | Yellow | Violamo Disposable Pipette 1 ml | 4571110737026 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (100 pcs x 6 Bags) | ||
4,093,091 VND 3,274,473 VND |
1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 2 | 0.02 | 6 | Green | Violamo Disposable Pipette 2 ml | 4571110737033 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (100 pcs x 5 Bags) | ||
2,385,332 VND 1,908,266 VND |
1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 5 | 0.1 | 8 | Blue | Violamo Disposable Pipette 5 ml | 4571110737040 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (50 pcs x 4 Bags) | ||
3,578,161 VND 2,862,529 VND |
1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 25 | 0.2 | 7 | Red | Violamo Disposable Pipette 25 ml | 4571110737064 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (50 pcs x 3 Bags) | ||
4,066,092 VND 3,252,874 VND |
1 Pack(s) |
90 Pieces Per Package |
12 Day(s) | 50 | 0.5 | 8 | Black | Violamo Disposable Pipette 50 ml | 4571110737071 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (30 pcs x 3 Bags) |
Part Number |
---|
Easily opened peeling wrap (plastic + paper). With 2-way graduation (ascending/descending) and minus graduation. Color-coded so containers can be identified. Accuracy is ±2% of the total amount. Since it comes with a cotton plug, it prevents overfilling. Lot numbers are shown on each product.
Part Number |
---|
2-4131-01 |
2-4131-02 |
2-4131-03 |
2-4131-05 |
2-4131-06 |
2-4132-01 |
2-4132-02 |
2-4132-03 |
2-4132-05 |
2-4132-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (ml) |
One Gradation (ml) |
Upper outside diameter (φ mm) |
Color | Product Name | JAN Code | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,288,589 VND 3,430,871 VND |
1 Pack(s) |
600 Pieces Per Package |
12 Day(s) | 1 | 0.01 | 5 | Yellow | Violamo Disposable Pipette 1 ml Plastic Packaging | 4571110736968 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (100 pcs x 6 Bags) | ||
4,519,868 VND 3,615,894 VND |
1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 2 | 0.02 | 6 | Green | Violamo Disposable Pipette 2 ml Plastic Packaging | 4571110736975 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (100 pcs x 5 Bags) | ||
2,491,051 VND 1,992,841 VND |
1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 5 | 0.1 | 8 | Blue | Violamo Disposable Pipette 5 ml Plastic Packaging | 4571110736982 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (50 pcs x 4 Bags) | ||
3,723,564 VND 2,978,851 VND |
1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 25 | 0.2 | 7 | Red | Violamo Disposable Pipette 25 ml Plastic Packaging | 4571110737002 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (50 pcs x 3 Bags) | ||
4,031,937 VND 3,225,550 VND |
1 Pack(s) |
90 Pieces Per Package |
12 Day(s) | 50 | 0.5 | 8 | Black | Violamo Disposable Pipette 50 ml Plastic Packaging | 4571110737019 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. Plastic packaging convenient for separate disposal. | 1 Box (30 pcs x 3 Bags) | ||
4,039,093 VND 3,231,274 VND |
1 Pack(s) |
600 Pieces Per Package |
12 Day(s) | 1 | 0.01 | 5 | Yellow | Violamo Disposable Pipette 1 ml | 4571110737026 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (100 pcs x 6 Bags) | ||
4,093,091 VND 3,274,473 VND |
1 Pack(s) |
500 Pieces Per Package |
12 Day(s) | 2 | 0.02 | 6 | Green | Violamo Disposable Pipette 2 ml | 4571110737033 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (100 pcs x 5 Bags) | ||
2,385,332 VND 1,908,266 VND |
1 Pack(s) |
200 Pieces Per Package |
12 Day(s) | 5 | 0.1 | 8 | Blue | Violamo Disposable Pipette 5 ml | 4571110737040 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (50 pcs x 4 Bags) | ||
3,578,161 VND 2,862,529 VND |
1 Pack(s) |
150 Pieces Per Package |
12 Day(s) | 25 | 0.2 | 7 | Red | Violamo Disposable Pipette 25 ml | 4571110737064 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (50 pcs x 3 Bags) | ||
4,066,092 VND 3,252,874 VND |
1 Pack(s) |
90 Pieces Per Package |
12 Day(s) | 50 | 0.5 | 8 | Black | Violamo Disposable Pipette 50 ml | 4571110737071 | It uses a peeling packaging (plastic + paper) that can be easily opened. It has 2-way gradation (gradation/reverse gradation) and minus gradation. Color-coded for easy capacity identification. Accuracy is ± 2% in total. It comes with a cotton plug to prevent overfilling. Lot number is listed for each item. Outer box has a large opening, making removal easy. Since it is subdivided into bags, the necessary amount alone can be carried and used. | 1 Box (30 pcs x 3 Bags) |
Part Number |