(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Separatory Funnel

Separatory Funnel
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    3,757,069 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-160-01 SALE
6-160-02 SALE
6-160-03 SALE
6-160-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Outer Diameter
(φ mm)
Product Name Part Number Internal Capacity

3,757,069 VND

3,005,655 VND

1 Piece(s) 12 Day(s) 125 58 Separatory Funnel 4300-0125 4300-0125 1 pc.

3,811,067 VND

3,048,854 VND

1 Piece(s) 12 Day(s) 250 77 Separatory Funnel 4300-0250 4300-0250 1 pc.

4,140,257 VND

3,312,206 VND

1 Piece(s) 12 Day(s) 500 95 Separatory Funnel 4300-0500 4300-0500 1 pc.

5,174,346 VND

4,139,477 VND

1 Piece(s) 12 Day(s) 1000 117 Separatory Funnel 4300-1000 4300-1000 1 pc.

Basic Specifications

  • Product Type
    Liquid separation funnel
  • Material
    PP
  • Features
    Comes with TFE stop valve and PP twisted lid. It is possible to see the separating liquid until it reaches the stop valve. It is contamination-free, because the stopper requires no injection of lubricating grease. Twist lid prevents liquid leakage. The funnel body can be autoclaved.
  • Stop Valve Bottom Length(mm)
    65 (O.D./⌀ 8.5, I.D./⌀ 6.8)
  • Internal Capacity
    1 pc.

Product Description

TFE stop valve and PP twist-off lid included. It is possible to see the separating liquid flow out until it reaches the stop valve. Lubricating grease does not need to be injected, so there are no concerns about contamination. Twist lid prevents liquid leakage. The funnel body can be autoclaved.

Part Number
6-160-01 SALE
6-160-02 SALE
6-160-03 SALE
6-160-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Outer Diameter
(φ mm)
Product Name Part Number Internal Capacity

3,757,069 VND

3,005,655 VND

1 Piece(s) 12 Day(s) 125 58 Separatory Funnel 4300-0125 4300-0125 1 pc.

3,811,067 VND

3,048,854 VND

1 Piece(s) 12 Day(s) 250 77 Separatory Funnel 4300-0250 4300-0250 1 pc.

4,140,257 VND

3,312,206 VND

1 Piece(s) 12 Day(s) 500 95 Separatory Funnel 4300-0500 4300-0500 1 pc.

5,174,346 VND

4,139,477 VND

1 Piece(s) 12 Day(s) 1000 117 Separatory Funnel 4300-1000 4300-1000 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1