(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8213-01 |
1-8213-02 |
1-8213-03 |
1-8213-04 |
1-8213-05 |
1-8213-06 |
1-8213-07 |
1-8213-08 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
1,199,863 VND |
1 Piece(s) | 9 Day(s) | 50 | φ445X510 | Eco Poly Pail Round, PEN45H Body | PEN45H Body | 4580167560563 | 1 pc. | ||
344,788 VND |
1 Piece(s) | 9 Day(s) | - | φ455X 90 | Eco Poly Pail Round, PEFN45H Lid | PEFN45H Lid | 4580167560525 | 1 pc. | ||
1,565,339 VND |
1 Piece(s) | 9 Day(s) | 62 | φ500X540 | Eco Poly Pail Round, PEN60H Body | PEN60H Body | 4580167560570 | 1 pc. | ||
458,366 VND |
1 Piece(s) | 9 Day(s) | - | φ510X100 | Eco Poly Pail Round, PEFN67H Lid | PEFN67H Lid | 4580167560532 | 1 pc. | ||
2,806,577 VND |
1 Piece(s) | 9 Day(s) | 70 | φ490X630 | Eco Poly Pail Round, PEN70H Body | PEN70H Body | 4580167560587 | 1 pc. | ||
713,509 VND |
1 Piece(s) | 9 Day(s) | - | φ500X125 | Eco Poly Pail Round, PEFN7H Lid | PEFN7H Lid | 4580167560549 | 1 pc. | ||
3,451,128 VND |
1 Piece(s) | 9 Day(s) | 90 | φ535X700 | Eco Poly Pail Round, PEN90H Body | PEN90H Body | 4580167560594 | 1 pc. | ||
803,154 VND |
1 Piece(s) | 9 Day(s) | - | φ550X140 | Eco Poly Pail Round, PEFN9H Lid | PEFN9H Lid | 4580167560556 | 1 pc. |
Eco Mark Certified Product
Part Number |
---|
1-8213-01 |
1-8213-02 |
1-8213-03 |
1-8213-04 |
1-8213-05 |
1-8213-06 |
1-8213-07 |
1-8213-08 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Size (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
1,199,863 VND |
1 Piece(s) | 9 Day(s) | 50 | φ445X510 | Eco Poly Pail Round, PEN45H Body | PEN45H Body | 4580167560563 | 1 pc. | ||
344,788 VND |
1 Piece(s) | 9 Day(s) | - | φ455X 90 | Eco Poly Pail Round, PEFN45H Lid | PEFN45H Lid | 4580167560525 | 1 pc. | ||
1,565,339 VND |
1 Piece(s) | 9 Day(s) | 62 | φ500X540 | Eco Poly Pail Round, PEN60H Body | PEN60H Body | 4580167560570 | 1 pc. | ||
458,366 VND |
1 Piece(s) | 9 Day(s) | - | φ510X100 | Eco Poly Pail Round, PEFN67H Lid | PEFN67H Lid | 4580167560532 | 1 pc. | ||
2,806,577 VND |
1 Piece(s) | 9 Day(s) | 70 | φ490X630 | Eco Poly Pail Round, PEN70H Body | PEN70H Body | 4580167560587 | 1 pc. | ||
713,509 VND |
1 Piece(s) | 9 Day(s) | - | φ500X125 | Eco Poly Pail Round, PEFN7H Lid | PEFN7H Lid | 4580167560549 | 1 pc. | ||
3,451,128 VND |
1 Piece(s) | 9 Day(s) | 90 | φ535X700 | Eco Poly Pail Round, PEN90H Body | PEN90H Body | 4580167560594 | 1 pc. | ||
803,154 VND |
1 Piece(s) | 9 Day(s) | - | φ550X140 | Eco Poly Pail Round, PEFN9H Lid | PEFN9H Lid | 4580167560556 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy