(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Open Head Steel Drum (Bolt Ring Closure Type)

Open Head Steel Drum (Bolt Ring Closure Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    3,734,860 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KD-050BST
KD-100BST
KD-200BST
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Features Mass
(kg)
Amount Of Content

3,734,860 VND

1 Piece(s) 17 Day(s) or more 50 ~ 99 390 454 50 452-8778 - 5 1 pc.

6,120,000 VND

1 Piece(s) 18 Day(s) or more 100 ~ 199 450 666 100 452-8786 - 14.5 1 pc.

8,381,908 VND

1 Piece(s) 13 Day(s) or more 200 566 834 200 452-8794 JIS Standard Products 22.5 1 pc.

Basic Specifications

  • Product Model
    Open Type
  • Inner Diameter(mm)
    Bolt-Band Method
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Open-head drum for powders and solids.
[Features]
· Standard exterior color is green.
· Economical price. No minimum order.
[Applications]
· Standard drum with the widest range of applications.
· KD-200BST is a Japan Environmental Storage & Safety Corporation (JESCO)-designated container, optimal for storage and transportation of PCB waste. Can also be marked with UN rating code for solids.

Part Number
KD-050BST
KD-100BST
KD-200BST
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Features Mass
(kg)
Amount Of Content

3,734,860 VND

1 Piece(s) 17 Day(s) or more 50 ~ 99 390 454 50 452-8778 - 5 1 pc.

6,120,000 VND

1 Piece(s) 18 Day(s) or more 100 ~ 199 450 666 100 452-8786 - 14.5 1 pc.

8,381,908 VND

1 Piece(s) 13 Day(s) or more 200 566 834 200 452-8794 JIS Standard Products 22.5 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1