(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screwdriver for Special Screw and for Line Recess Screw (for LR Screw)

Screwdriver for Special Screw and for Line Recess Screw (for LR Screw)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    307,085 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DTX-04
DTX-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Detailed Type Tip Size Tip Axis Length
(mm)
Tip hole diameter
(mm)
Weight
(g)

307,085 VND

1 Piece(s) 9 Day(s) 10 - φ1.2 φ3.0 - 17

307,085 VND

1 Piece(s) 9 Day(s) 10 With anti-theft φ2.0mm φ2.0 φ0.7 16

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    75
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter(mm)
    φ3.0
  • Total Length(mm)
    146
  • Grip Diameter(mm)
    φ15
  • Intended Use
    Smartphones, Mobile Phones, TV Remote Controls, etc.

Product Description

It supports special screws used in mobile phones, etc.

Part Number
DTX-04
DTX-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng RoHS Detailed Type Tip Size Tip Axis Length
(mm)
Tip hole diameter
(mm)
Weight
(g)

307,085 VND

1 Piece(s) 9 Day(s) 10 - φ1.2 φ3.0 - 17

307,085 VND

1 Piece(s) 9 Day(s) 10 With anti-theft φ2.0mm φ2.0 φ0.7 16

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1