(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dial Gauge Shell Stylus

Dial Gauge Shell Stylus
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A probe with a large spherical surface.
Useful for measuring flat surfaces.
·Precision measurement required in all manufacturing scenes around the world.

 
Part Number
21AAA254
101118
101387
101388
137393
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial D
(mm)
L
(mm)
Features

-

1 Piece(s) Quote -φ530A probe with a large spherical surface. Convenient for measuring planes.

183,333 VND

1 Piece(s) 46 Day(s) -510-

-

1 Piece(s) Quote -520-

-

1 Piece(s) Quote -525-

-

1 Piece(s) Quote Hardened Steelφ515Measuring element with large bulb surface. Convenient for measuring flat surfaces.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Measurement Element Product Model Shell Probe SR(mm) 2.5